IESNA:LM-63-2002
[TEST]P1380053
[TESTLAB]INNOVATION CENTER(G3)
[ISSUEDATE]02/18/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-2407-184-5)
[MANUFAC] COOPER LIGHTING SOLUTIONS - STREETWORKS
[LUMCAT]VAL-T-SB6C-827-U-T2
[LUMINAIRE] VALET TUNNEL HIGH DENSITY LED ARRAYS 6SQUARE 300W 80CRI 2700K FIXTURE w/ TYPE II DISTRIBUTION OPTIC
[LAMP] (156) 2700K CCT, 80 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 2.50A 300.0W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]80
[_SEARCH_COLORTEMP]2700K
[_THDi]6.3%
[_PF]0.98
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] Arm, Ceiling, Pendant, Recessed, Wall
[_LIFETIME_TM21_2011] 102000
[_LIFETIME PERCENTAGE] L70(17000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]36758.7
TILT=NONE
156 -1 1 37 22 1 1 1.5000 1.0000 0.0000
1.000 1 300.0
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 65 75 79 85 90 95 105 115 125 135 145 155 165 175 180 
5482.2 5736.6 6089.5 6122.3 6155.2 6081.3 5826.9 5482.2 5449.4 5728.4 6114.1 6664.0 7427.2 8289.0 9216.3 10053.4 10767.4 11424.0 
12228.3 13016.1 13754.8 13959.9 13287.0 12113.4 9511.8 5096.5 3200.7 2339.0 1739.9 1272.1 894.6 673.0 492.4 262.6 82.1 16.4 0.0 
5482.2 5826.9 6089.5 6188.0 6212.6 6147.0 5884.3 5515.0 5482.2 5761.2 6179.8 6655.8 7468.3 8272.5 9199.9 10127.3 10898.8 11514.3 
12326.8 13114.6 13845.0 14074.8 13483.9 12146.2 9339.4 5112.9 3323.8 2371.8 1756.3 1280.3 911.0 681.2 517.0 295.4 82.1 16.4 0.0 
5482.2 5826.9 6105.9 6229.0 6212.6 6171.6 5982.8 5679.2 5531.4 5761.2 6105.9 6590.1 7320.5 8092.0 9142.5 10299.7 11062.9 11497.9 
12285.7 13090.0 13894.3 14411.3 14206.1 12991.5 10710.0 6245.4 3963.9 2913.4 2142.0 1485.4 1058.7 779.7 566.3 377.5 90.3 16.4 0.0 
5482.2 5785.9 6064.9 6229.0 6278.3 6302.9 6179.8 5933.6 5720.2 5785.9 6048.5 6417.8 6959.4 7747.3 8551.6 9347.7 10201.2 10972.6 
11785.1 12630.4 13607.0 14518.0 14747.8 14091.2 12573.0 8559.8 4989.8 3660.3 2757.5 2027.1 1403.4 993.0 623.7 377.5 114.9 16.4 0.0 
5482.2 5769.4 6089.5 6278.3 6385.0 6450.6 6442.4 6294.7 6138.8 6048.5 6138.8 6393.2 6795.3 7345.2 8026.3 8789.6 9503.6 10373.5 
11186.0 12055.9 13106.4 14296.4 15404.3 15650.5 14764.2 12228.3 7402.6 4243.0 3094.0 2437.4 1641.4 1116.1 746.8 435.0 172.3 24.6 0.0 
5482.2 5761.2 6056.7 6286.5 6467.0 6606.5 6680.4 6696.8 6639.4 6590.1 6623.0 6721.4 6943.0 7304.1 7804.8 8461.3 9224.5 10061.7 
10907.0 11826.1 12860.2 14001.0 15437.2 17045.7 17685.9 17062.1 13557.8 7952.5 3725.9 2215.9 1542.9 1009.4 648.3 385.7 172.3 32.8 0.0 
5482.2 5703.8 5974.6 6245.4 6491.7 6721.4 6902.0 7082.5 7197.4 7312.3 7378.0 7558.5 7804.8 8034.5 8403.9 8879.9 9511.8 10307.9 
11350.1 12433.4 13492.1 14460.5 15470.0 17209.9 19983.8 22363.8 22511.5 18120.8 11547.1 5424.8 2068.1 1165.4 656.6 344.7 172.3 49.2 
0.0 
5482.2 5638.1 5892.5 6155.2 6458.8 6737.9 7025.1 7320.5 7657.0 8018.1 8428.5 8748.5 9011.2 9290.2 9610.3 10143.7 11013.7 
11916.4 12975.1 14222.5 15396.1 16520.5 17612.0 18884.1 20853.7 23791.8 27698.3 27747.5 24013.4 17300.1 10816.7 5055.4 1419.8 
631.9 213.4 65.7 0.0 
5482.2 5613.5 5794.1 6032.1 6261.9 6614.8 6885.6 7287.7 7747.3 8223.3 8830.6 9413.3 10028.8 10734.6 11555.3 12605.8 13730.1 
15182.8 16561.5 17891.0 19179.5 20287.4 21255.9 22199.6 23373.2 25088.5 27805.0 29766.4 28748.7 24965.4 17923.9 6401.4 1542.9 
664.8 221.6 73.9 0.0 
5482.2 5572.5 5720.2 5917.2 6179.8 6467.0 6778.9 7148.2 7533.9 8042.8 8609.0 9183.5 9840.1 10496.6 11358.3 12318.5 13557.8 
15059.6 16577.9 18112.6 19680.1 21034.3 22257.1 23447.1 24883.3 26746.3 29454.5 31358.5 29536.6 26368.7 17767.9 5777.7 1354.1 
623.7 221.6 82.1 0.0 
5482.2 5547.9 5687.4 5859.7 6064.9 6294.7 6540.9 6869.2 7189.2 7599.6 8059.2 8535.2 8986.5 9552.8 10217.6 11021.9 11990.3 13180.3 
14304.6 15527.4 16692.8 17817.2 18843.0 19860.7 21083.5 22897.2 25170.5 26139.0 23717.9 21337.9 14903.7 4702.5 1214.6 541.7 
188.8 82.1 0.0 
5482.2 5531.4 5638.1 5744.8 5925.4 6064.9 6261.9 6491.7 6778.9 7057.9 7345.2 7657.0 7985.3 8256.1 8666.5 9068.6 9692.3 10373.5 
11153.2 11965.7 12605.8 13369.0 14173.3 14977.6 16208.6 17800.8 20065.9 20500.8 17841.8 15839.3 11415.8 4234.8 1017.7 443.2 
164.1 73.9 0.0 
5482.2 5474.0 5547.9 5621.7 5728.4 5851.5 5941.8 6048.5 6138.8 6220.8 6302.9 6311.1 6229.0 6105.9 5933.6 5785.9 5695.6 5687.4 5802.3 
6081.3 6467.0 6852.8 7254.9 7763.7 8494.1 9708.8 10865.9 9708.8 6934.8 5958.2 4464.6 1863.0 656.6 320.1 139.5 73.9 0.0 
5482.2 5416.5 5367.3 5350.9 5326.3 5260.6 5129.3 4932.3 4710.8 4423.5 4160.9 3898.3 3684.9 3529.0 3373.0 3307.4 3225.3 3192.5 3192.5 
3208.9 3258.1 3225.3 3094.0 2872.4 2552.3 2133.8 1748.1 1452.6 1222.8 1025.9 828.9 615.5 451.4 295.4 139.5 57.4 0.0 
5482.2 5318.1 5195.0 5047.2 4891.3 4694.3 4464.6 4251.2 4046.0 3898.3 3783.4 3693.1 3611.0 3512.6 3446.9 3364.8 3307.4 3249.9 3167.9 
3053.0 2905.2 2724.7 2478.5 2265.1 2043.5 1838.3 1641.4 1436.2 1239.2 1058.7 869.9 656.6 443.2 295.4 147.7 49.2 0.0 
5482.2 5268.8 5039.0 4825.7 4579.4 4390.7 4243.0 4119.9 4037.8 3947.5 3881.9 3808.0 3725.9 3635.7 3553.6 3463.3 3389.4 3307.4 3200.7 
3044.8 2872.4 2683.7 2511.3 2388.2 2265.1 2092.8 1871.2 1625.0 1419.8 1190.0 960.2 722.2 508.8 311.9 147.7 41.0 0.0 
5482.2 5195.0 4899.5 4653.3 4431.7 4308.6 4243.0 4193.7 4193.7 4144.5 4078.8 3980.3 3865.4 3758.8 3611.0 3512.6 3397.7 3291.0 3151.4 
3028.3 2929.9 2831.4 2708.3 2634.4 2478.5 2289.7 2059.9 1838.3 1608.6 1362.3 1058.7 861.7 648.3 426.8 197.0 41.0 0.0 
5482.2 5129.3 4792.8 4505.6 4366.1 4316.8 4325.0 4366.1 4341.4 4284.0 4193.7 4046.0 3914.7 3758.8 3627.4 3463.3 3307.4 3159.7 3077.6 
2995.5 2872.4 2773.9 2691.9 2568.8 2371.8 2281.5 2158.4 2027.1 1813.7 1485.4 1288.5 1042.3 828.9 549.9 295.4 49.2 0.0 
5482.2 5096.5 4710.8 4456.3 4349.7 4357.9 4415.3 4456.3 4472.8 4423.5 4251.2 4062.4 3865.4 3668.5 3496.1 3332.0 3208.9 3159.7 3061.2 
2938.1 2773.9 2634.4 2535.9 2380.0 2314.3 2215.9 2101.0 1986.1 1715.2 1518.3 1345.9 1165.4 919.2 648.3 344.7 32.8 0.0 
5482.2 5071.9 4661.5 4439.9 4357.9 4423.5 4481.0 4571.2 4563.0 4464.6 4259.4 4029.6 3750.6 3496.1 3307.4 3208.9 3225.3 3184.3 3003.7 
2765.7 2577.0 2486.7 2355.4 2256.9 2183.0 2101.0 1986.1 1805.5 1567.5 1411.6 1247.4 1091.5 845.3 631.9 311.9 24.6 0.0 
5482.2 5063.7 4620.5 4398.9 4366.1 4415.3 4522.0 4595.9 4587.7 4489.2 4243.0 3914.7 3586.4 3332.0 3151.4 3077.6 3151.4 3044.8 2798.6 
2593.4 2412.8 2388.2 2224.1 2166.6 2109.2 2018.9 1895.8 1690.6 1501.9 1354.1 1190.0 1132.6 804.3 525.2 270.8 16.4 0.0 
5482.2 5063.7 4620.5 4374.3 4366.1 4398.9 4497.4 4579.4 4604.1 4497.4 4243.0 3881.9 3570.0 3323.8 3135.0 3077.6 3143.2 3011.9 2790.3 
2568.8 2388.2 2363.6 2207.7 2150.2 2068.1 1994.3 1887.6 1674.2 1493.7 1329.5 1149.0 1017.7 697.6 500.6 262.6 16.4 0.0 
